Release note Support kernel 2.4 and 2.6 on x86 machine only. Before driver installation. Make sure system with c compiler/kernel development/ncurses package. 2006/07/10 - Ver:1.0.2.0 1) Add snxterm program into driver package 2) Fix read fcr register in driver and backup a fcr register value in struct 3) Test RedHat Enterprise Linux AS 4.0 and ES 4.0 2006/10/02 - Ver:1.0.3.0 1) Add GNU information in driver 2) Test SlackWare 10.2 (kernel 2.6.13) 3) Support 4027D, 4037D and 4056D 2006/10/12 - Ver:1.0.4.0 1) Fix system hanged. Modem interrupt can't be cleared by reading iir and msr register for SUN1699 chip 2006/12/01 - Ver:1.0.5.0 1) Fix system hanged. Data coming but device node didn't opened, when open, system maybe crash 2) Add version information in /var/log/messages 3) Test TurboLinux 10 2007/03/31 - Ver:1.0.6.0 1) Fix data receiving function 2) Modify ioctl function for dump port informations 2007/08/08 - Ver:1.0.7.0 1) Support kernel up to 2.6.22 2) Add driver version information in snxdump 3) snxterm upgrade to V1.0.1.0, make snxterm simply 2007/09/14 - Ver:1.0.8.0 1) Support kernel 2.6 and 2.4 both 2) snxterm upgrade to V1.0.2.0 2008/05/12 - Ver:1.0.9.0 1) Fix setserial command fail 2) Support sunix series multi I/O board 2008/09/05 - Ver:1.1.0.0 1) snxdump upgrade to V1.0.2.0 2009/03/24 - Ver:1.1.1.0 1) Support kernel up to 2.6.27 2009/04/03 - Ver:1.2.0.0 1) Support both golden and matrix series 2) Support kernel up to 2.6.28 and 2.4.37 3) snxdump upgrade to V1.2.0.0 4) snxmknod upgrade to V1.2.0.0 2009/04/06 - Ver:1.2.1.0 1) snxdump upgrade to V1.2.1.0 2) snxterm upgrade to V1.0.3.0 2009/08/30 - Ver:1.3.0.0 1) Support golden / matrix / sun1999 series 2) Support kernel up to 2.6.30 and 2.4.37 3) Delete #include