SUNIX Multi I/O Driver Support for Linux


HISTORY
=======

Version 1.06 (28 February 2005)
-------------------------------
- fixed problem with Enable/Disable Interrupt for Transmitter Holding Register Empty in Kernel 2.4.x


Version 1.05 (16 February 2005)
-------------------------------
- fixed problem with Enable/Disable Interrupt for Transmitter Holding Register Empty in Kernel 2.6.x


Version 1.04 (30 November 2004)
-------------------------------
- revised README


Version 1.03 (8 October 2004)
-----------------------------
- added HISTORY


Version 1.02 (5 October 2004)
-----------------------------
- revised README


Version 1.01 (29 September 2004)
--------------------------------
- fixed the displayed port-type of the serial driver (16C550A, 16C650, 16C750)
  for SUNIX Multi I/O cards
- fixed problem with non-terminated line and enabled modem status interrupts
  cause interrupts that can not cleared
- fixed compiler error occured on kernel 2.4 and 
  static linked SUNIX Multi I/O Driver
- depencies from CONFIG_PARPORT_PC and CONFIG_SERIAL are changed
  - enable CONFIG_PARPORT_PC and CONFIG_PARPORT is not necessary 
    to compile the driver for SUNIX Multi I/O cards with serial ports only


Version 1.00 (24 September 2004)
--------------------------------
- initial release of the SUNIX Multi I/O Driver for Linux