//====================================================================== // ASIX AX88179/AX88178A Windows 10 Drivers Setup Program // Revision History // // This document describes the major changes, additions and bug fixes made // to the program between released versions. //====================================================================== Note: ===== Before run the setup program to install newer driver, please uninstall the older version driver setup program that user installed before. User can check the list in "Control Panel" -> "Programs" -> "Programs and Features". If there is a AX88179/AX88178A driver in the list, uninstall it before run the setup program. Version 1.0.5.0 (2018-10-30) 1. This setup program includes the following AX88179/AX88178A Windows 10 32-bit/64-bit HLK drivers. AX88179/AX88178A Windows 10 RS3_RS4 32-bit HLK driver v1.20.5.0 AX88179/AX88178A Windows 10 RS3_RS4 64-bit HLK driver v1.20.5.0 Version 1.0.4.0 (2018-09-17) 1. This setup program includes the following AX88179/AX88178A Windows 10 RS3_RS4 32-bit/64-bit HLK drivers. AX88179/AX88178A Windows 10 RS3_RS4 32-bit HLK driver v1.20.4.0 AX88179/AX88178A Windows 10 RS3_RS4 64-bit HLK driver v1.20.4.0 Version 1.0.3.0 (2018-07-04) 1. This setup program includes the following AX88179/AX88178A Windows 10 RS3_RS4 32-bit/64-bit HLK drivers. AX88179/AX88178A Windows 10 RS3_RS4 32-bit HLK driver v1.20.3.0 AX88179/AX88178A Windows 10 RS3_RS4 64-bit HLK driver v1.20.3.0 Version 1.0.2.0 (2018-04-11) 1. This setup program includes the following AX88179/AX88178A Windows 10 RS3 32-bit/64-bit HLK drivers. AX88179/AX88178A Windows 10 RS3 32-bit HLK driver v1.20.2.0 AX88179/AX88178A Windows 10 RS3 64-bit HLK driver v1.20.2.0 Version 1.0.1.0 (2018-03-26) 1. This setup program includes the following AX88179/AX88178A Windows 10 RS3 32-bit/64-bit HLK drivers. AX88179/AX88178A Windows 10 RS3 32-bit HLK driver v1.20.1.0 AX88179/AX88178A Windows 10 RS3 64-bit HLK driver v1.20.1.0 Version 1.0.0.0 (2018-01-31) 1. This setup program includes the following AX88179/AX88178A Windows 10 RS3 32-bit/64-bit HLK drivers. AX88179/AX88178A Windows 10 RS3 32-bit HLK driver v1.20.0.0 AX88179/AX88178A Windows 10 RS3 64-bit HLK driver v1.20.0.0 2. Built the setup program by using InstallShield2010 Premier.