//=========================================================================== // ASIX AX88772C/AX88772B/AX88772A/AX88772 Windows 10 Drivers Setup Program // Revision History // // This document describes the major changes, additions and bug fixes made // to the program between released versions. //=========================================================================== Note: ===== Before run the setup program to install newer driver, please uninstall the older driver that user installed before. User can check the list in "Control Panel" -> "Programs" -> "Programs and Features". If there is a AX88772C/AX88772B/AX88772A/AX88772 driver in the list, uninstall it before run the setup program. Version 1.1.0.0 (2018-09-28) 1. This setup program includes the following AX88772C/AX88772B/AX88772A/AX88772 Windows 10 32-bit/64-bit HLK drivers. AX88772C/AX88772B/AX88772A/AX88772 Windows 10 32-bit HLK driver v3.20.0.0 (2018/09/28) AX88772C/AX88772B/AX88772A/AX88772 Windows 10 64-bit HLK driver v3.20.0.0 (2016/09/28) Version 1.0.2.0 (2016-07-04) 1. This setup program includes the following AX88772C/AX88772B/AX88772A/AX88772 Windows 10 32-bit/64-bit HLK drivers. AX88772C/AX88772B/AX88772A/AX88772 Windows 10 32-bit HLK driver v3.18.2.0 (2016/06/23) AX88772C/AX88772B/AX88772A/AX88772 Windows 10 64-bit HLK driver v3.18.2.0 (2016/06/23) Version 1.0.1.0 (2016-06-08) 1. This setup program includes the following AX88772C/AX88772B/AX88772A/AX88772 Windows 10 32-bit/64-bit drivers. AX88772C/AX88772B/AX88772A/AX88772 Windows 10 32-bit driver v3.18.2.0 (Driver Signing) AX88772C/AX88772B/AX88772A/AX88772 Windows 10 64-bit driver v3.18.2.0 (Driver Signing) Version 1.0.0.0 (2015-09-23) 1. This setup program includes the following AX88772C/AX88772B/AX88772A/AX88772 Windows 10 32-bit/64-bit drivers. AX88772C/AX88772B/AX88772A/AX88772 Windows 10 32-bit driver v3.18.1.0 (Driver Signing) AX88772C/AX88772B/AX88772A/AX88772 Windows 10 64-bit driver v3.18.1.0 (Driver Signing) 2. Built the setup program by using InstallShield2010 Premier from this verison.