Copyright(c) 2013 - 2016 Intel Corporation This release includes the ixgbe VMware ESX Driver for Intel(R) Ethernet Controllers 82598, 82599, x540 and x550 Driver version: 4.4.1 Compatible ESX versions: 5.5 Dependencies: None New hardware supported: - Add new devices support for specific OEMs Additional configuration options supported by the driver: None Bug fixes: - Fixed PSOD in corner cases that VMDQ=0 and CNA=0 or when MQ=0 and max_vfs > 0 - Added log message for RX ring size change - Removed some INTELCIM related log prints - Fixed dropping traffic that shares UP with FCoE traffic Features: None Known Issues: - MDD supported on RHEL 6.5 or greater.