v16.09.1121.3685 Release Date: 2017/01/20 Release Note: 1. Fixed bug: Microsoft Photos/Phone Companion/Calculator, etc. Apps could not be open. (WIN10) v16.07.1017.3685 Release Date: 2016/10/17 1. Fixed bug: On N+I hybrid platforms, only cursor output at trigger screen (Black Screen with cursor). (WIN10-RS): INTEL HD Graphics 3000 (Driver: 9.17.10.4229, 2015/05/27) NVIDIA GeForce GT610M (Driver: 21.21.13.7290, 2016/09/16) OS Support Windows XP (32-bit and 64-bit) Windows Vista (32-bit and 64-bit) Windows 7 (32-bit and 64-bit) Windows 7 Starter 32-bit editions Windows 8 (32-bit & 64bit) Windows 8.1 (32-bit & 64-bit) Windows 10 WHQL for Windows 7/ 8/ 8.1/10 v15.04.0909.3685 Release Date: 2015/10/13 1. It's available for Windows Updates on Windows 7/ 8/ 8.1/ 10. OS Support Windows XP (32-bit and 64-bit) Windows Vista (32-bit and 64-bit) Windows 7 (32-bit and 64-bit) Windows 7 Starter 32-bit editions Windows 8 (32-bit & 64bit) Windows 8.1 (32-bit & 64-bit) Windows 10 WHQL for Windows 7/ 8/ 8.1/10 v15.03.0729.3685 Release Date: 2015/8/3 1. Removed the "Super Utility". 2. It supports the new OS: "Windows 10". OS Support Windows XP (32-bit and 64-bit) Windows Vista (32-bit and 64-bit) Windows 7 (32-bit and 64-bit) Windows 7 Starter 32-bit editions Windows 8 (32-bit & 64bit) Windows 8.1 (32-bit & 64-bit) Windows 10 WHQL for Windows 7/ 8/ 8.1/10 v15.01.0211.3685 Release Date: 2015/2/16 1. Fixed: The Skype webcam does not work on Windows 8/8.1 2. Fixed: The screen saver does not work properly after installing the latest graphics drivers (version: 10.18.10.3960, 2014/9/29) of Intel graphic card (Intel HD Graphics 4000 & 4600) on Windows 7. OS Support Windows XP (32-bit and 64-bit) Windows Vista (32-bit and 64-bit) Windows 7 (32-bit and 64-bit) Windows 7 Starter 32-bit editions Windows 8 (32-bit & 64bit) Windows 8.1 (32-bit & 64-bit) WHQL Certified for Windows 7/ 8/ 8.1 v14.05.0613.3685 Release Date: 2014/7/4 1. Supports special handling for Intel ATOM platform 2. Added a new UI on Windwos 7/ 8/ 8.1 3. Fixed Microsof Office 2013 stop working on Windows 8.1 4. The Setup program will install the T2 & T5 display on Windows XP/Vistafirst, so T1+ display need to re-start twice on Windows XP/Vista 5. Implement check driver version status (it will re-install/update when the existdriver version is old version) OS Support Windows XP (32-bit and 64-bit) Windows Vista (32-bit and 64-bit) Windows 7 (32-bit and 64-bit) Windows 7 Starter 32-bit editions Windows 8 (32-bit & 64bit) Windows 8.1 (32-bit & 64-bit) WHQL forWindows 7/ 8/ 8.1