LAN7500 Mac OS X 10.6.x and later - Driver Release Notes
--------------------------------------------------------
1. Release Information
Driver Name: LAN7500
Driver Version: 2.0.2
HW Product Name: LAN7500
Operating Systems: Mac OS X 10.6.x and later
Platforms: intel-based 32/64bit machine
Package:
LAN7500-2.0.2.pkg: Mac Package Installer
2. Release Purpose:
Bug fix release.
3. Feature settings
Below are the configurable features available to set in Info.plist file. If the
key is not preset it will assume the default vale.
1. SleepPhyOnLinkDown, default=false
If true this enables EDPD (Energy Detect Power Down). When NetDetach enable
(DetachOnLinkDownMode is true) this is do not care.
Ex: To enable
SleepPhyOnLinkDown
2. DetachOnLinkDownMode, default=true
When true NetDetach enabled.
Ex: To disable
DetachOnLinkDownMode
3. LinkActLed, default=0
0 - (default) use LED configurations from EEPROM
1 - LED0 & LED1 - Link & Speed LEDs, LED2 - Activity LED
Ex:
LinkActLed
1
4. TSOEnabled, default=true
Enables TCP large send offload.
Ex: To disable
TSOEnabled
5. COE, default=false
Enables TX/Rx checksum offload.
Ex: To disable
COE
6. AutoMdix, default=2
0 - straight cable
1 - cross over cable
2 - AMDIX enabled
Ex:
AutoMdix
2
4. History
v2.0.2 11/03/2011
- Fixed issue with Magic packet wake
v2.0.1 10/26/2011
- Added LinkActLed parameter
v2.0.0 06/06/2011
- Initial Release
5. Known Issue:
None