Release notes for MCS9865 serial Version 1.0.0.12 ---------------- 10-03-2011 1) Makefile is modified in giving the softlink name for the script 'mcs9865'. Followed as the Debian/Fedora policy. 2) No change in driver source. Version 1.0.0.11 ---------------- 23-02-2011 1) Makefile is modified. - Added conditional check to support debian distribution, in creating soft symbolic links to /etc/rcS.d/. - This also works for fedora as usual. 2) No change in driver source. 3) Base version taken Version 1.0.0.10. Version 1.0.0.10 ---------------- 17-12-10 1) Added support upto Linux kernel 2.6.36 2) No change in driver source. 3) Modified readme file: given user information to support driver on kernels from v2.6.34 to v2.6.36. Version 1.0.0.9 --------------- 18-05-10 Added support upto Linux kernel 2.6.33. Version 1.0.0.8 --------------- Backward compatible with linux-2.6.18 for the support setserial application. Version 1.0.0.7 --------------- Bug resolved for setserial application when using autoconfig option. Version 1.0.0.6 ---------------- Date 12-10-2009 Added support upto 2.6.31 kernels. Version 1.0.0.5 --------------- Date 18-03-2009 Added backward compatibility support for 2.6.14 kernel. Version 1.0.0.4 --------------- Date 21-01-2009 Added support for 2.6.24 and 2.6.25 kernels. Version 1.0.0.3 ------------- Date 08-01-2009 Bugs fixed: Added support for different ISA combinations. Version 1.0.0.2 ------------- Date 6-11-2008 Bugs fixed: Fixed Baud rate setting issue when changed from higher to lower baudrate Version 1.0.0.0 ------------- Date 18-4-2008 1. Initial version Tested 1. Differrent BAUD rates, file transfers.