PM1115U Release Note Ver 8.2 1.Fix AppleTalk Print too slow Ver 8.1 1.Web parsing "Model Number" 2.Fix IPP request lack of port 631 cause HTTPD hand up 3.Fix AppleTalk print in MAC 9,10 Ver 8.0 1.SMB function: Pass Job when error occured 2.fix IPP problem:3 Concurrent IPP Print Jobs will cause the 3rd job hanging and incorrect printing Ver 7.9 1.FLASH WRITE compatitivity Change Flash write procedure to fit the tolerance of Flash Ver7.8 1. Fix the compatibilities of dynamically request DHCP 2. Fix hanging problem when utilities upgrading (UDP checksum 0XFFFF=>0x0000 ) 3. change the Flash Write function to adjust Web Upgrade (4.sitecom=>web javascript remove) Ver7.7 1.Change boot code and upg code to fix MAC only when MAC ID = 000000 or FFFFFF (to 001122334455) 2.change upg code to fix the problem when upgrade fails at 83% Ver7.6 1.Add DHCP Detect function for dynamically request DHCP Ver7.5 1.Fix with Network disconnected in 60 sec(Generic and Edimax) Ver 7.4 1.Enhance USB transmit rate 2.Fix the bug with EndPoint Setting Ver 7.3 1.System Info for SMB enable/disable 2.Setup Wizard =>SMB for SMB to set Enable/Disable 3.Setup Wizard =>System for fetch Password with"****" Ver 7.2 1.remove HAND cursor from system status 2.left menu's tree expand for single link (system or wireless) 3.Printer status=>correctly..(fixed) 4.When SNMP setting is empty ,we show it "None" 5.System Advance setting=> LPD to LPR(Generic) 6.Netware status => Port1 Attachd Queue(Fixed) V7.1 1. Allocate 1024+0x100 bytes for USB data transfer to guarantee the buffer is large enough. (rksys.c –StartDMAXfer()) 2. guarantee Lan TX/RX buffer is large enough. (hsmemax.c --SM2000_Reset()) 3. fixed dynamic get IP did not take effect while setting it by web page. V7.0 1. Fixed wrong model type on Upgrade code. (from 8B to 8A—upg.bin) 2. Turn on the status light and turn off the ready light while web upgrade in process. 3. Default Subnet change to 255.255.255.0 4. Fixed can not get printer info. while the printer device ID did not equal 0. (ohcihcd.c) 5. Fixed the CPU ID check fail issue. (The current ID is 0x1614 not 0x1610) V6.9 1.Add the string "Default password:1234" on web login page -- htauth.c 2.Set DHCP Client(Dynamic) Default IP address same as Default static IP Addr. -- util.c 3.Add CPU checking (EDICFG.C, UTIL.C EPSMAIN.C prnsvr.inc ) 4.For Generic(Include our own Brand), default IP set to static(192.168.2.2) and DHCP server default is disable. -- EDICFG.C. 5. Fixed HP 4255/5510 can not printing issue. V6.8 (12.17.04) a. 更改Upgrade code 1. Upgrade mode, 無法使用Web Upgrade 2. Upgrade mode, Reset button 無效 3. 增加EEP checksum 欄位 4. 變更Upgrade firmware size b. 更改出廠設定 1. IP: 192.168.2.2 2. Subnet Mask: 255.255.255.0 3. Password: 1234 c. Disable E-Mail printing function V6.7 (12.01.04) a. 初次發行