Supported Cards: ================ VID /DID /SVID/SDID Interface Print Name ================================================================== 1fc9/4020/1fc9/3015 CX4 "TN9030 10GbE CX4 Ethernet Adapter" 1fc9/4020/180c/2040 CX4 "IEI Mustang-200 10GbE Ethernet Adapter" 1fc9/4022/1fc9/3015 SFP+ APM QT2025 "TN9310 10GbE SFP+ Ethernet Adapter" 1fc9/4022/1186/4d00 SFP+ APM QT2025 "D-Link DXE-810S 10GbE SFP+ Ethernet Adapter" 1fc9/4022/1043/8709 SFP+ APM QT2025 "ASUS XG-C100F 10GbE SFP+ Ethernet Adapter" 1fc9/4022/1432/8103 SFP+ APM QT2025 "Edimax 10 Gigabit Ethernet SFP+ PCI Express Adapter" 1fc9/4024/1fc9/3015 10GBASE-T Pele MV88X3110 "TN9210 10GBase-T Ethernet Adapter" 1fc9/4025/1fc9/3015 NBASE-T Aquantia AQR105 "TN9510 10GBase-T/NBASE-T Ethernet Adapter" 1fc9/4025/1186/2900 10GBASE-T Aquantia AQ2104 "D-Link DXE-810T 10GBase-T Ethernet Adapter" 1fc9/4025/1432/8102 NBASE-T Aquantia AQR105 "Edimax 10 Gigabit Ethernet PCI Express Adapter" 1fc9/4026/1fc9/3015 SFP+ TI TLK10232 "TN9610 10GbE SFP+ Ethernet Adapter" 1fc9/4026/4c52/1000 SFP+ TI TLK10232 "LR-Link LREC6860AF 10 Gigabit Ethernet Adapter" 1fc9/4027/1fc9/3015 NBASE-T Pele MV88X3310 "TN9710P 10GBase-T/NBASE-T Ethernet Adapter" 1fc9/4027/1432/8104 NBASE-T Pele MV88X3310 "Edimax 10 Gigabit Ethernet PCI Express Adapter" 1fc9/4027/1154/0368 NBASE-T Pele MV88X3310 "Buffalo LGY-PCIE-MG Ethernet Adapter" 1fc9/4027/1546/4027 NBASE-T Pele MV88X3310 "IOI GE10-PCIE4XG202P 10Gbase-T/NBASE-T Ethernet Adapter" 1fc9/4027/4c52/1001 NBASE-T Pele MV88X3310 "LR-Link LREC6860BT 10 Gigabit Ethernet Adapter" 1fc9/4027/1baa/3310 NBASE-T Pele MV88X3310 "QNAP LAN-10G1T-THT 10Gbase-T/NBASE-T Ethernet Adapter" 1fc9/4527/1fc9/3015 5GBASE-T Pele MV88E2010 "TN9710Q 5GBase-T/NBASE-T Ethernet Adapter" - Kernel versions supported: 2.6.32-4.20 Version 0.3.6.17.1 2019/01/09 ============================= - Fix compilation error under RHEL 8 - Change default installation folder as required by RHEL 8 - Fix kernel 4.20 compilation error (deprecated ethtool_ops.[gs]et_settings) Version 0.3.6.17 2018/10/10 ============================= - Update 3310P/E2010P to 0.3.4.0 - Update AQR105 to 2.c.72 - Add support for QNAP's TN9710P SVID/SDID and LED definition - Add support for LR-Link's TN9610 & TN9710P SVID/SDID - Power Management improvements Version 0.3.6.16.1 2018/05/24 ============================= - Fixed CentOS compilation errors Version 0.3.6.16 2018/03/25 =========================== - New memory allocation method for certain applications (Beta version, disabled) - Update AQR105 firmware to 2.b.e2 - Improvement to CX4 over short trace - Improved 3310P/E2010P startup routine for 10G - Improved 3310P/E2010P startup routine for XS708E compatability - Update 3310P/E2010P to 0.3.3.0 - Add IOI SVID/SDID support - Add ethtool 2.5G/5G support (but ethtool may need a rebuild) - Software PTP support (Beta version, disabled) Version 0.3.6.15 2017/10/18 =========================== - New build method for Marvell PHYs. Please consult the Readme file - Improved startup procudure for "Phyless" CX4 mode - Dynamic advertising of MACA for RX flow control - Support for IEI SVID/SDID added - Improved memory allocation for memory limited or fragmented applications Version 0.3.6.14.3 2017/09/24 ============================= - Fix RX Flow Control - Fix ethtool mtu on Ubuntu 17.04 - Improve single PHY build code - Fix compilation error for CentOS 7.4 Version 0.3.6.14.2 2017/07/18 ============================= - Fix missing PCP bits in VLAN tag Version 0.3.6.14.1 2017/06/27 ============================= - Add CX4 card support (TN9030) - Fix ethtool speed reporting for SFP+ cards - Fix Hibernate support - Support Flow Control for TN9710 cards - Update PHY firmware to 0.2.8.0 for TN9710 cards - Support Thunderbolt Surprise Remove - Fix Compilation failed for kernel 4.11 Version 0.3.6.14 2017/03/08 =========================== - Support for Pele 88X3310P and 88E2010P PHYs Version 0.3.6.13 2016/09/07 =========================== - New adapter naming convention - Driver debugging options - Support RHEL6.8 - Support kernel 4.7 - Firmware update for AQR105 and MV88X3110 Version 0.3.6.12 2015/02/19 =========================== - Support TI TLK10232 phy - Remove old MDIO interface - Support Aquantia AQ2104 phy - Merge D-Link special APM firmware and IDs into Jumbo Driver - Fix RHEL7 Compilation error - Support Speed force (100,1000,2500,5000,10000) - Support ethtool -s - Support ethtool -p for kernel version < 3.0 & > 3.13 - Known Issues: - - Ehtool Info does not show support for 2.5GBASE-T & 5GBASE-T, but it could be set for supported devices. Version 0.3.6.11 2014/4/10 =========================== - Makefile checks is /etc/pm exists - Fixed VLAN bug - Removed TN8020 PHY support - Added WARNING compilation flag. - Work around H/W UDP false checksum error - Support ethtool -p for kernel version < 3.0 Version 0.3.6.11 2013/12/8 =========================== - SFP+ 1G modules support - Ethtool RX checksum report fix Version 0.3.6.10.1 2013/12/25 =========================== - bdx_skb_rx_add_frag() - Receive buffer allocation low memory warning - Makefile checks is /etc/pm exists Version 0.3.6.10 2013/11/4 =========================== - Pele PHY FW 2.4.1.0 - False H/W tcp checksum error work around - Kernel 3.11 support - Multiple cards support - Updated Ethtool support Version 0.3.6.9 2013/09/22 =========================== - Reduced memory foot print by MAC FW size - Fixed close crash bug Version 0.3.6.8 2013/08/12 =========================== - Initial tn40xx Jumbo Driver release