V20.01.0620.3679 1. Fixed blank screen on return from sleep issue V20.01.0117.3679 1. Fixed slow refresh performance in windows 10 v18.02.0810.3679 Release Date: 2018/08/28 1. Fixed T2 (USB2VGAE3 & USB2DVIE3) cursor visible/invisible caused black screen issue 2. Passed Windows 10 RS4 WHQL v18.01.0118.3679 Release Date: 2018/02/14 Release Note: 1. Solved a bug around the WDDM driver architecture that caused a blank monitor if an unsuitable driver version was installed for the system's main graphics card. 2. Solved and issue where the shape of mouse cursor did not auto-refresh when wake up from S3 (Sleep)/S4 (Hibernate) mode for the Trigger T5-301 (USB 3.0 VGA) & T5-302 (USB 3.0 HDMI/DVI) on Windows 10 RS1 or newer. v17.06.1120.3679 Release Date: 2018/01/18 Release Note: 1. Fixed the read EDID issue on some monitors (such as SAMSUNG-2494HS cannot fit the screen completely) v17.05.1023.3679 Release Date: 2017/10/23 Release Note: 1. Fixed T1+ (USB2DVIE2) Distorted image: Purple screen with lines on Windows 10. 2. It is compatible with Windows 10 RS3 (version: 1709 OS build: 16299.19) 3. Enhanced the silent installer/uninstaller v17.05.0914.3679 Release Date: 2017/09/14 Release Note: 1. Added Silent install and uninstall options v17.04.0628.3679 Release Date: 2017/06/28 Release Note: 1. Fixed code 10 issue with USB2VGAE2 on Windows 10 2. Fixed changing resolution between two different monitors frequency (example monitor frequency 60Hz changed to 75Hz), and it caused the cursor disappeared on Windows 10 RS1/RS2. v17.02.0516.3679 Release Date: 2017/05/16 Release Note: 1. Fixed Windows 10 code 43 error v17.01.0413.3679 Release Date: 2017/04/13 Release Note: 1. Fixed Windows 7 basic mode issues (Black screen, Freeze screen, Freeze Browse) 2. Changed the driver architecture from Windows 10 Anniversary Update and newer. v16.009.1121.3679 Release Date: 2017/01/20 Release Note: 1. Fixed bug: Microsoft Photos/Phone Companion/Calculator, etc. Apps could not be open. (WIN10) v16.07.1017.3685 Release Date: 2016/10/17 1. Fixed bug: On N+I hybrid platforms, only cursor output at trigger screen (Black Screen with cursor). (WIN10-RS): INTEL HD Graphics 3000 (Driver: 9.17.10.4229, 2015/05/27) NVIDIA GeForce GT610M (Driver: 21.21.13.7290, 2016/09/16) OS Support Windows XP (32-bit and 64-bit) Windows Vista (32-bit and 64-bit) Windows 7 (32-bit and 64-bit) Windows 7 Starter 32-bit editions Windows 8 (32-bit & 64bit) Windows 8.1 (32-bit & 64-bit) Windows 10 WHQL for Windows 7/ 8/ 8.1/10 v15.04.0909.3685 Release Date: 2015/10/13 1. It's available for Windows Updates on Windows 7/ 8/ 8.1/ 10. OS Support Windows XP (32-bit and 64-bit) Windows Vista (32-bit and 64-bit) Windows 7 (32-bit and 64-bit) Windows 7 Starter 32-bit editions Windows 8 (32-bit & 64bit) Windows 8.1 (32-bit & 64-bit) Windows 10 WHQL for Windows 7/ 8/ 8.1/10 v15.03.0729.3685 Release Date: 2015/8/3 1. Removed the "Super Utility". 2. It supports the new OS: "Windows 10". OS Support Windows XP (32-bit and 64-bit) Windows Vista (32-bit and 64-bit) Windows 7 (32-bit and 64-bit) Windows 7 Starter 32-bit editions Windows 8 (32-bit & 64bit) Windows 8.1 (32-bit & 64-bit) Windows 10 WHQL for Windows 7/ 8/ 8.1/10 v15.01.0211.3685 Release Date: 2015/2/16 1. Fixed: The Skype webcam does not work on Windows 8/8.1 2. Fixed: The screen saver does not work properly after installing the latest graphics drivers (version: 10.18.10.3960, 2014/9/29) of Intel graphic card (Intel HD Graphics 4000 & 4600) on Windows 7. OS Support Windows XP (32-bit and 64-bit) Windows Vista (32-bit and 64-bit) Windows 7 (32-bit and 64-bit) Windows 7 Starter 32-bit editions Windows 8 (32-bit & 64bit) Windows 8.1 (32-bit & 64-bit) WHQL Certified for Windows 7/ 8/ 8.1 v14.05.0613.3685 Release Date: 2014/7/4 1. Supports special handling for Intel ATOM platform 2. Added a new UI on Windwos 7/ 8/ 8.1 3. Fixed Microsof Office 2013 stop working on Windows 8.1 4. The Setup program will install the T2 & T5 display on Windows XP/Vistafirst, so T1+ display need to re-start twice on Windows XP/Vista 5. Implement check driver version status (it will re-install/update when the existdriver version is old version) OS Support Windows XP (32-bit and 64-bit) Windows Vista (32-bit and 64-bit) Windows 7 (32-bit and 64-bit) Windows 7 Starter 32-bit editions Windows 8 (32-bit & 64bit) Windows 8.1 (32-bit & 64-bit) WHQL forWindows 7/ 8/ 8.1